Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.940 | |
| Outside diameter IN | 1.060 | |
| Product height in | 1.063 | |
| Product height mm | 26.987 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.063 | |
| Product width mm | 26.987 |