SPRING, RETURN
1602-39
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1602-39
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 142,343 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 16,7640 mm |
| Spring, Length Test | 18,7706 mm |
| Spring, Length unloaded | 55,1180 mm |
| Spring, Outside Diameter | 20,8280 mm |
| Spring, Rate | 3,993 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0320 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |