Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16021-6
FINISHED NUT HEX
16021-6
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16021-6
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.563
Product height mm
14.300
Product length in
0.650
Product length mm
16.510
Product width in
0.337
Product width mm
8.560