Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 16024-4SP | |
| End size 1 | -4 | -4 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 16024 | 16024 |