Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16026-408
Roll Pin
16026-408
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16026-408
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.135
Product height mm
3.429
Product length in
0.500
Product length mm
12.700
Product width in
0.135
Product width mm
3.429