Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16028-404
Dowel Pin
16028-404
Where to buy
Export PDF
Tools
Add to comparison
16028-404
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.260
Product height mm
6.604
Product length in
0.500
Product length mm
12.700
Product width in
0.260
Product width mm
6.604