Dowel Pin KB
16028-504
Tools16028-504 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.312 |
| Product height mm | 7.925 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product material | Carbon steel |
| Product width in | 0.312 |
| Product width mm | 7.925 |