Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | WASHER | Washer |
| Product height in | 0.473 | |
| Product height mm | 12.014 | |
| Product length in | 0.035 | |
| Product length mm | 0.889 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.473 | |
| Product width mm | 12.014 |
