
Danfoss Char-Lynn
16048-500
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16048-500
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | .135 in |
| Outside diameter | .24 in |
| Product Height | .24 in |
| Product Length/Depth | .011 in |
| Product Type | Spare Part |
| Product Volume | .001 in³ |
| Product Width | .24 in |
| Sub-brand | Char-Lynn |
| Thickness | .011 in |
| Trade Name | VIS 45 Series |