WASHER
16048-666
Tools16048-666 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Washer |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 0.086 |
| Product length mm | 2.184 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |