160618
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
160618
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Teflon |
| Product Height | 2.242 in |
| Product Length/Depth | .087 in |
| Product Type | Spare Part |
| Product Volume | .437 in³ |
| Product Width | 2.242 in |
| Sub-brand | None |
| Trade Name | None |