Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16062-100
PLUG
16062-100
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16062-100
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Hex size 1 IN
0.307
Hex size 1 MM
7.800
Product material
CARBON STEEL
Carbon steel
Thread sealant
NO
No