SPRING, RETURN
1607-107
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1607-107
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 88,964 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 14,9352 mm | |
| Spring, Length Test | 25,8826 mm | |
| Spring, Length unloaded | 36,3220 mm | |
| Spring, Outside Diameter | 19,2532 mm | |
| Spring, Rate | 8,616 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,1590 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |