160717-IN148-2
V114-35-1B-10-S203-IN148
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | High Pressure Hydraulic Pumps |
Configuration | Single |
Design code | 10 |
Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
Flow rate | 35.597184 l/min |
Frame size | V114 |
Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
Model Code | V114-35-1B-10-S203-IN148 |
Product Height | 5.31 in |
Product Length/Depth | 5.83 in |
Product Type | Vane Pumps |
Product Volume | 185.744 in³ |
Product Weight | 5.9 kg |
Product Width | 6 in |
Product material | Cast Iron |
Seal material | None |
Shaft rotation | Right |
Shafts | Straight Keyed |
Sub-brand | None |
Trade Name | V10 and V20 Series |
Vane function type | Pump |
Working pressure - max | 156.9 bar |