RETENTOR
16074-106
Tools16074-106 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 0.120 |
| Product length mm | 3.048 |
| Product material | Carbon steel |
| Product width in | 0.629 |
| Product width mm | 15.977 |