Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16074-108
WIPER SEAL
16074-108
Where to buy
Export PDF
Tools
Add to comparison
16074-108
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.754
Product height mm
19.152
Product length in
0.120
Product length mm
3.048
Product width in
0.754
Product width mm
19.152