WIPER SEAL
16074-707
Tools16074-707 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 0.691 |
| Product height mm | 17.551 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Carbon steel |
| Product width in | 0.691 |
| Product width mm | 17.551 |