Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 1.839 |
| Product height mm | 46.711 |
| Product length in | 0.065 |
| Product length mm | 1.651 |
| Product width in | 1.839 |
| Product width mm | 46.711 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |