Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16077-32
RETAINING RING
16077-32
Where to buy
Export PDF
Tools
Add to comparison
16077-32
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.250
Product height mm
57.150
Product length in
0.070
Product length mm
1.778
Product width in
2.250
Product width mm
57.150