Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16077-34
RET RG (MD)
16077-34
Where to buy
Export PDF
Tools
Add to comparison
16077-34
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.320
Product height mm
58.928
Product length in
0.080
Product length mm
2.032
Product width in
2.320
Product width mm
58.928