RING RETAINING
16078-020
Tools16078-020 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.052 |
| Product length mm | 1.321 |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Char-Lynn |