Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16078-14
RING, RETAINING
16078-14
Where to buy
Export PDF
Tools
Add to comparison
16078-14
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.320
Product height mm
8.128
Product length in
0.040
Product length mm
1.016
Product width in
0.320
Product width mm
8.128