Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16078-16
RET RG
16078-16
Tools
Add to comparison
Add to comparison
16078-16
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.930
Product height mm
23.622
Product length in
0.040
Product length mm
1.016
Product width in
0.930
Product width mm
23.622
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm