Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 57.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16091KSW-06-06Z | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Hose cut off factor IN | 0.920 | |
| Hose cut off factor MM | 23.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 2.665 | |
| Product length mm | 67.691 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 |
