Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 65.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16091KSW-08-06Z | |
| Compatible hose ID IN | 0.370 | |
| Compatible hose ID MM | 9.398 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 1.040 | |
| Hose cut off factor MM | 26.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 1.120 | |
| Product length mm | 28.448 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 |