Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 58.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16091KSW-10-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.450 | |
| Drop dimension MM | 37.0 | |
| End connection hex size IN | 0.740 | |
| End connection hex size MM | 18.796 | |
| End size 1 | -10 | -10 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Hose cut off factor IN | 1.180 | |
| Hose cut off factor MM | 30.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 2.920 | |
| Product height mm | 74.168 | |
| Product length in | 1.730 | |
| Product length mm | 43.942 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 |
