Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Hex size 1 IN | 1.125 | |
| Hex size 1 MM | 28.6 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Working temp max C | 204 | |
| Working temp max F | 400 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
