Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16124-31
RET RING
16124-31
Where to buy
Export PDF
Tools
Add to comparison
16124-31
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
0.032
Product length mm
0.813
Product width in
0.500
Product width mm
12.700