Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.755 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.9490 | |
| Product height in | 0.949 | |
| Product height mm | 24.105 | |
| Product length in | 0.097 | |
| Product length mm | 2.464 | |
| Product material | NITRILE BUTADIENE RUBBER (NBR) | NITRILE BUTADIENE RUBBER (NBR) |
| Product width in | 0.949 | |
| Product width mm | 24.105 | |
| Thickness IN | 9.7000 |