O RING
16133-212
Tools16133-212 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 0.118 |
| Product length mm | | 2.997 |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | | 2.000 |
| Product width mm | | 50.8 |