O-RING (x263069x)
16133-212-70
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.156 |
| Product height mm | | 29.362 |
| Product length in | | 0.116 |
| Product length mm | | 2.946 |
| Product width in | | 1.156 |
| Product width mm | | 29.362 |