Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16133-4
O RING
16133-4
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16133-4
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.495
Product height mm
12.573
Product length in
0.072
Product length mm
1.829
Product width in
0.495
Product width mm
12.573