O-RING (same 16133-006)
16133-6
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.624 |
| Product height mm | | 15.850 |
| Product length in | | 0.078 |
| Product length mm | | 1.981 |
| Product width in | | 0.624 |
| Product width mm | | 15.850 |