Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 0.644 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 8.7000 | |
| Product height in | 0.818 | |
| Product height mm | 20.777 | |
| Product length in | 0.087 | |
| Product length mm | 2.210 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.818 | |
| Product width mm | 20.777 | |
| Thickness IN | 8.7000 |