Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16136-524
CP SC
16136-524
Where to buy
Export PDF
Tools
Add to comparison
16136-524
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bolt grade
GRADE 5
Grade 5
Brand
DANFOSS
Danfoss
Head style
HEX
Hex
Material
CARBON STEEL
Carbon steel
Thread size
5/16-18
5/16-18
Thread type
UNC
UNC
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm