Danfoss
16139-636
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16139-636
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Head style | N/A | |
| Material | Carbon steel | |
| Product Height | .375 in | |
| Product Length/Depth | 2.25 in | |
| Product Type | Spare Part | |
| Product Volume | .316 in³ | |
| Product Weight | .25 lb | |
| Product Width | .375 in | |
| Sub-brand | None | |
| Thread size | 3/8-24 | |
| Thread type | UNF | |
| Trade Name | None |