PG ASY (CHG AZ)
16224-05
Tools16224-05 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Hex size 1 IN | | 0.930 |
| Hex size 1 MM | | 23.600 |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Working temp max C | | 204 |
| Working temp max F | | 400 |
| Working temp min C | | -54 |
| Working temp min F | | -65 |