Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.000 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 1.6360 | |
| Product height in | 1.636 | |
| Product height mm | 41.554 | |
| Product length in | 0.328 | |
| Product length mm | 8.331 | |
| Product material | VITON | Viton |
| Product width in | 1.636 | |
| Product width mm | 41.554 | |
| Thickness IN | 0.3280 |
