Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16232-22
SL
16232-22
Where to buy
Export PDF
Tools
Add to comparison
16232-22
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.137
Product height mm
54.280
Product length in
0.344
Product length mm
8.738
Product width in
2.137
Product width mm
54.280