Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.130 | |
| Product height in | 2.129 | |
| Product height mm | 54.077 | |
| Product length in | 0.344 | |
| Product length mm | 8.738 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.129 | |
| Product width mm | 54.077 | |
| Thickness IN | 0.340 |