Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16238-11816
BRG BH1816
16238-11816
Where to buy
Export PDF
Tools
Add to comparison
16238-11816
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
1.000
Product length mm
25.400
Product width in
1.500
Product width mm
38.100