Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.927 | |
| Product height mm | 48.946 | |
| Product length in | 0.078 | |
| Product length mm | 1.984 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.927 | |
| Product width mm | 48.946 |
