Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16241-2233
BRG NTA2233
16241-2233
Where to buy
Export PDF
Tools
Add to comparison
16241-2233
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.052
Product height mm
52.121
Product length in
2.050
Product length mm
52.070
Product width in
2.052
Product width mm
52.121