Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16241-C2233
BRG TRC2233
16241-C2233
Where to buy
Export PDF
Tools
Add to comparison
16241-C2233
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.100
Product height mm
53.340
Product length in
2.050
Product length mm
52.070
Product width in
2.100
Product width mm
53.340