KEY
16244-440
Tools16244-440 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.155 |
| Product height mm | | 3.929 |
| Product length in | | 0.250 |
| Product length mm | | 6.350 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 0.186 |
| Product width mm | | 4.724 |