Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 0.750 | |
| Outside diameter IN | 1.500 | |
| Product height in | 1.503 | |
| Product height mm | 38.176 | |
| Product length in | 0.250 | |
| Product length mm | 6.350 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.503 | |
| Product width mm | 38.176 | |
| Thickness IN | 0.250 |
