Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16253-16
SEAL
16253-16
Tools
Add to comparison
Add to comparison
16253-16
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.628
Product height mm
41.351
Product length in
0.250
Product length mm
6.350
Product width in
1.628
Product width mm
41.351
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm