Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.125 | |
| Inside diameter MM | 28.575 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 2.004 | |
| Outside diameter MM | 50.902 | |
| Product height in | 2.004 | |
| Product height mm | 50.902 | |
| Product length in | 0.250 | |
| Product length mm | 6.350 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.004 | |
| Product width mm | 50.902 | |
| Thickness IN | 0.250 | |
| Thickness MM | 6.350 |
