Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.130 | |
| Outside diameter IN | 1.630 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 0.256 | |
| Product length mm | 6.502 | |
| Product material | VITON | Viton |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Thickness IN | 0.260 |