Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16269-106
CP SC
16269-106
Where to buy
Export PDF
Tools
Add to comparison
16269-106
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bolt grade
GRADE 8
Grade 8
Brand
DANFOSS
Danfoss
Material
ALLOY STEEL
Alloy steel
Thread size
8-32
8-32
Thread type
UNC
UNC